IESNA:LM-63-2002
[TEST]P1389265
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21776.6
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
155.3 215.0 334.5 639.1 1397.6 2012.8 2490.6 2890.8 3308.9 3792.7 4407.9 5190.3 6259.4 8081.1 10440.3 12996.6 15935.2 17966.0 
18575.2 17876.4 16281.6 14788.5 13355.0 11587.1 7561.5 3858.4 2048.6 1558.9 1421.5 1397.6 1367.8 1027.3 507.7 382.3 125.4 47.8 0.0 
155.3 209.0 322.5 657.0 1373.7 2042.7 2484.7 2878.9 3302.9 3828.5 4413.8 5184.3 6271.4 7973.6 10494.1 13086.2 15851.6 17894.3 
18646.8 17995.8 16419.0 14949.7 13378.9 11587.1 7740.7 3786.7 2096.4 1576.8 1427.5 1391.6 1367.8 1033.3 501.7 376.3 125.4 47.8 0.0 
155.3 209.0 310.6 603.2 1266.2 1929.2 2478.7 2860.9 3308.9 3822.5 4413.8 5196.3 6169.8 7543.6 9878.9 12757.7 15833.7 18019.7 
18963.4 18658.8 17320.9 16012.9 14185.2 12178.4 8935.2 4670.7 2520.5 1738.1 1469.3 1391.6 1355.8 1230.4 513.7 364.3 149.3 59.7 0.0 
155.3 203.1 298.6 525.6 1110.9 1750.0 2389.1 2837.0 3267.1 3762.8 4384.0 5023.1 5829.4 6856.7 8630.6 11431.8 14961.7 18055.5 19387.5 
19524.8 18832.0 18007.8 16568.3 13844.8 10577.7 6247.5 3440.3 2132.3 1588.7 1403.6 1320.0 1218.4 513.7 328.5 167.2 77.6 0.0 
155.3 203.1 274.7 436.0 884.0 1493.2 2150.2 2699.7 3117.8 3625.4 4145.1 4706.5 5417.3 6145.9 7113.5 8851.6 11891.7 16138.3 19303.8 
20408.8 20146.0 19560.7 19447.2 18521.4 15182.7 9849.0 5124.6 3016.2 1881.4 1343.9 1075.1 961.6 591.3 298.6 209.0 113.5 0.0 
155.3 197.1 250.9 364.3 621.2 1152.7 1756.0 2353.3 2890.8 3320.8 3828.5 4372.0 4909.6 5572.6 6307.2 7292.7 8762.0 11455.7 16084.5 
19990.7 21549.6 21340.5 20623.8 20970.2 20498.4 18007.8 11079.4 4903.6 2299.5 1331.9 866.0 663.0 501.7 280.7 232.9 161.3 0.0 
155.3 191.1 227.0 286.7 412.1 668.9 1158.7 1684.3 2281.6 2849.0 3350.7 3810.6 4354.1 4927.5 5512.8 6277.3 7304.6 8738.1 10834.5 
14334.5 18873.8 22093.1 23054.7 22600.8 22355.9 22391.7 20791.1 14525.7 6378.9 2436.9 979.5 603.2 448.0 358.4 292.7 238.9 0.0 
155.3 179.2 203.1 232.9 286.7 370.3 531.6 830.2 1284.1 1791.8 2317.4 2908.7 3482.1 4067.4 4640.8 5267.9 6056.3 7000.0 8254.3 9968.5 
12500.9 15714.2 19608.5 23174.2 24034.2 23574.3 23054.7 21280.8 16962.5 9257.7 3983.8 1320.0 627.1 477.8 388.2 334.5 0.0 
155.3 179.2 203.1 227.0 274.7 346.4 489.8 758.5 1176.6 1654.4 2180.0 2741.5 3332.8 3924.1 4509.4 5130.6 5895.1 6802.9 8033.3 9801.2 
12112.7 15176.7 19017.2 22720.2 24058.1 23622.1 22959.2 21322.6 17768.9 10303.0 4527.3 1511.1 627.1 489.8 406.1 352.4 0.0 
155.3 173.2 185.2 197.1 209.0 232.9 262.8 322.5 406.1 555.5 800.3 1122.9 1541.0 1977.0 2502.6 3064.0 3703.1 4539.3 5494.9 6713.3 8361.8 
10135.7 12536.7 15355.9 19112.7 21555.6 20504.4 17571.8 13450.6 9108.4 6032.5 3595.6 1982.9 955.6 406.1 394.2 0.0 
155.3 161.3 167.2 167.2 167.2 167.2 167.2 167.2 167.2 179.2 191.1 215.0 244.9 292.7 346.4 436.0 561.4 764.5 1069.1 1535.0 2198.0 2926.6 3744.9 4354.1 
4873.7 5889.1 7424.1 8128.9 7316.6 5757.7 4198.8 2986.4 1869.5 704.8 107.5 35.8 0.0 
155.3 161.3 161.3 155.3 155.3 149.3 143.3 137.4 137.4 137.4 137.4 137.4 143.3 149.3 161.3 173.2 203.1 256.8 358.4 519.6 752.6 937.7 943.7 764.5 
651.0 842.2 1379.7 2036.7 2108.4 1576.8 860.1 412.1 167.2 65.7 29.9 17.9 0.0 
155.3 155.3 149.3 143.3 137.4 137.4 125.4 119.5 113.5 113.5 113.5 107.5 107.5 101.5 101.5 101.5 107.5 119.5 155.3 232.9 310.6 316.6 197.1 125.4 89.6 77.6 
65.7 65.7 59.7 53.8 47.8 29.9 23.9 23.9 17.9 17.9 0.0 
155.3 149.3 137.4 125.4 119.5 119.5 107.5 101.5 89.6 77.6 71.7 65.7 59.7 53.8 41.8 35.8 29.9 23.9 23.9 23.9 17.9 11.9 11.9 6.0 6.0 6.0 11.9 11.9 6.0 11.9 11.9 11.9 11.9 
11.9 17.9 17.9 0.0 
155.3 137.4 125.4 113.5 107.5 95.6 83.6 65.7 53.8 47.8 35.8 29.9 17.9 17.9 11.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 6.0 11.9 11.9 
11.9 0.0 
155.3 131.4 113.5 101.5 95.6 77.6 65.7 47.8 35.8 23.9 17.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 11.9 11.9 
0.0 
155.3 125.4 107.5 95.6 83.6 65.7 47.8 35.8 23.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 6.0 
0.0 
155.3 125.4 107.5 89.6 77.6 59.7 41.8 29.9 17.9 11.9 6.0 0.0 0.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
0.0 
155.3 125.4 107.5 89.6 71.7 59.7 35.8 23.9 17.9 6.0 0.0 0.0 11.9 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
0.0 
155.3 125.4 107.5 89.6 71.7 59.7 41.8 29.9 17.9 6.0 0.0 17.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
155.3 125.4 107.5 89.6 77.6 59.7 41.8 29.9 23.9 11.9 11.9 17.9 11.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 0.0 
0.0 
155.3 125.4 107.5 89.6 71.7 59.7 41.8 29.9 23.9 11.9 11.9 23.9 11.9 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
0.0 
